Back-mounting Sockets for Bi-power Relays LY (PT14)

Back-mounting Sockets for Bi-power Relays LY PT14

Product Details:

Manufacturer part number: PT14

Brand: OMRON

Price: 5.33

Delivery time: 3 Days


Technical Data:

Number of Socket Pins: 14

Dimension vertical: 22 mm

Dimension width: 29 mm

Dimension depth: 46 mm

Type of electric connection: Clip connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PT14

Part Number
PT14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of electric connection

5.33 €

10 3 Days 14222946Clip connection

Loading...

  1. 1

Basic information

Mounting Type Other Function extension possible false With detachable clamps false

This page is Back-mounting Sockets for Bi-power Relays LY, part number PT14.
You can find the detail information about specifications and dimensions on part number PT14.

Variation of this product

Part Number
PT08-0
PT11-0
PT14-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of electric connection

4.03 €

10 3 Days 8122227PCB connection

5.33 €

10 3 Days 11---PCB connection

5.33 €

10 3 Days 14152943PCB connection

Tech Support