Front-mounting Sockets for Bi-power Relays LY (PTF11A)

Front-mounting Sockets for Bi-power Relays LY PTF11A

Product Details:

Manufacturer part number: PTF11A

Brand: OMRON

Price: 15.33

Delivery time: 3 Days


Technical Data:

Number of Socket Pins: 11

Dimension vertical: 78.5 mm

Dimension width: 37 mm

Dimension depth: 30 mm

Type of electric connection: Screw connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PTF11A

Part Number
PTF11A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of electric connection

15.33 €

10 3 Days 1178.53730Screw connection

Loading...

  1. 1

Basic information

Mounting Type DIN rail (top hat rail) 35 mm Function extension possible false With detachable clamps false

This page is Front-mounting Sockets for Bi-power Relays LY, part number PTF11A.
You can find the detail information about specifications and dimensions on part number PTF11A.

Variation of this product

Part Number
PTF-08-PU-L
PTFZ-08-E
PTFZ-14-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Socket Pins Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of electric connection

12.48 €

10 3 Days 89024.852.1Spring clamp connection

8.05 €

10 3 Days 878.528.533Screw connection

13.43 €

10 3 Days 1478.545.533Screw connection

Tech Support