Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P2RF-05-ESS
Mounting Type | DIN rail (top hat rail) 35 mm | Dimension vertical(mm) | 77.6 | Dimension width(mm) | 15.6 |
---|---|---|---|---|---|
Dimension depth(mm) | 61 | Type of electric connection | Screw connection | Function extension possible | false |
With detachable clamps | false |
This page is Rise-up Terminal Socket [P2RF-□-ESS], part number P2RF-05-ESS.
You can find the detail information about specifications and dimensions on part number P2RF-05-ESS.
Part Number |
---|
P2RF-08-ESS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Socket Pins |
---|---|---|---|---|---|
10.77 € | 10 | 3 Days | 8 |