Slim I/O Solid State Relay [G3RV-SR] (G3RV-SR500-A 24VDC)

Slim I/O Solid State Relay [G3RV-SR] G3RV-SR500-A 24VDC

Product Details:

Manufacturer part number: G3RV-SR500-A 24VDC

Brand: OMRON

Price: 67.38

Delivery time: 3 Days


Technical Data:

Zero cross function: Available

Number of phases: 5

Voltage Type for Actuating: AC

Rated Operation Current IE at AC-1: 2 A

Operating Voltage: 100 - 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G3RV-SR500-A 24VDC

Part Number
G3RV-SR500-A 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Zero cross function Number of phases Voltage Type for Actuating Rated Operation Current IE at AC-1
(A)
Operating Voltage
(V)
Rated Control Supply Voltage AC60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC50 Hz
(V)

67.38 €

10 3 Days Available5AC2100 - 240-19.2 - 26.4-

Loading...

  1. 1

Basic information

Application SSR Modular Version false

This page is Slim I/O Solid State Relay [G3RV-SR], part number G3RV-SR500-A 24VDC.
You can find the detail information about specifications and dimensions on part number G3RV-SR500-A 24VDC.

Variation of this product

Part Number
G3RV-SR500-A 230VAC
G3RV-SR500-A 24VAC/DC
G3RV-SR500-D 24VAC/DC
G3RV-SR500-D 24VDC
G3RV-SR700-A 230VAC
G3RV-SR700-A 24VAC/DC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Zero cross function Number of phases Voltage Type for Actuating Rated Operation Current IE at AC-1
(A)
Operating Voltage
(V)
Rated Control Supply Voltage AC60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC50 Hz
(V)

70.18 €

10 3 Days Available9AC2100 - 240230 - 230-184 - 253

66.33 €

10 3 Days Available1AC2100 - 24024 - 2419.2 - 26.419.2 - 26.4

68.13 €

10 3 Days -8DC35 - 2424 - 2419.2 - 26.419.2 - 26.4

68.13 €

10 3 Days -3DC35 - 24-19.2 - 26.4-

67.38 €

10 3 Days Available7AC2100 - 240230 - 230-184 - 253

63.77 €

10 3 Days Available12AC2100 - 24024 - 2419.2 - 26.419.2 - 26.4

Tech Support