Solid State Relays [G3NE] (G3NE-210T-US 12VDC)

Solid State Relays [G3NE] G3NE-210T-US 12VDC

Product Details:

Manufacturer part number: G3NE-210T-US 12VDC

Brand: OMRON

Price: 43.25

Delivery time: 3 Days


Technical Data:

Number of phases: 6

Rated Operation Current IE at AC-1: 10 A

Rated Control Supply Voltage DC: 9.6 - 14.4 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G3NE-210T-US 12VDC

Part Number
G3NE-210T-US 12VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of phases Rated Operation Current IE at AC-1
(A)
Rated Control Supply Voltage DC
(V)

43.25 €

10 3 Days 6109.6 - 14.4

Loading...

  1. 1

Basic information

Application SSR Zero cross function Available Voltage Type for Actuating DC
Modular Version false Operating Voltage(V) 100 - 240

This page is Solid State Relays [G3NE], part number G3NE-210T-US 12VDC.
You can find the detail information about specifications and dimensions on part number G3NE-210T-US 12VDC.

Variation of this product

Part Number
G3NE-220T-US 24VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of phases Rated Operation Current IE at AC-1
(A)
Rated Control Supply Voltage DC
(V)

40.18 €

10 3 Days 52019.2 - 28.8

Tech Support