Conductive Level Controller [K8DT-LS] (Part Numbers)

Conductive Level Controller [K8DT-LS]
Ideal for water level control. Sensitivity adjustment and timer for easy usage.
• Sensitivity adjustment from 10k to 100 kΩ
• Enables easy onsite adjustment
• ON-delay timer from 0.1 to 10 s
• Ideal as countermeasure for waves on liquid surfaces
• Width of 17.5 mm to reduce space required in panels
• Push-in plus Technology that reduce wiring work
• UL listed for easy shipping to North America
• Double-insertion holes for crossover wiring (all terminals)
• Models with transistor outputs added for low contact wear
• RoHS compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K8DT-LS1CA
K8DT-LS1CD
K8DT-LS1TA
K8DT-LS1TD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage Type for Actuating Number of Contacts as Change-Over Contact Number of Contacts as Normally Open Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

120.50 €

1 3 Days AC10100 - 240-100 - 240

120.50 €

1 3 Days AC/DC10-20.4 - 26.4-

121.70 €

1 3 Days AC01100 - 240-100 - 240

120.50 €

1 3 Days AC/DC01-20.4 - 26.4-

Loading...

  1. 1

Basic information

Application For Liquid Level Control Type of Electric Connection Spring clamp connection Physical Measurement Principle Conductive
Response Value Sensitivity Adjustable true With Detachable Clamps false Depth(mm) 90
Height(mm) 90 Width(mm) 17.5 Min. Adjustable Operate Delay Time(s) 0.1
Number of Contacts as Normally Closed Contact 0 Number of Inputs for Electrodes 3 Max. Permitted Operate Delay Time(s) 10

Tech Support