Manufacturer part number: K8AK-AW1 100-240VAC
Brand: OMRON
Price: 184.40 €
Delivery time: 3 Days
Rated Control Supply Voltage AC 60 Hz: 100 - 240 V
Rated Control Supply Voltage DC: - V
Rated Control Supply Voltage AC 50 Hz: 100 - 240 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8AK-AW1 100-240VAC
Part Number
|
---|
K8AK-AW1 100-240VAC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | |
---|---|---|---|---|---|---|---|
184.40 € | 1 | 3 Days | 100 - 240 | - | 100 - 240 |
Loading...
Application | Overcurrents and undercurrents monitoring | Type of Electric Connection | Screw connection | Voltage Type for Actuating | AC/DC |
---|---|---|---|---|---|
With Detachable Clamps | false | Max. Permitted Off-Delay Time(s) | 30 | Number of Contacts as Change-Over Contact | 2 |
Depth(mm) | 100 | Height(mm) | 90 | Width(mm) | 22.5 |
Min. Adjustable Off-Delay Time(s) | 0.1 | Number of Contacts as Normally Closed Contact | 0 | Number of Contacts as Normally Open Contact | 0 |
Max. Permitted Delay-On Energization Time(s) | 30 | Min. Adjustable Delay-On Energization Time(s) | 0.1 | Current Measuring Range(A) | 0.002 - 0.5 |
Three-Phase Under Current Possible | false | Three-Phase Overcurrent Possible | false | Single-Phase Hysteresis Possible | true |
Contains Function DC-Voltage Under Current | false | Single-Phase Under Current Possible | true | Three-Phase Hysteresis Possible | false |
Function DC-Current Hysteresis | false | External Current Transformer | true | Contains Function DC-Voltage Overcurrent | false |
Single-Phase Overcurrent Possible | true |
This page is Single-phase Overcurrent/Undercurrent Relay [K8AK-AW], part number K8AK-AW1 100-240VAC.
You can find the detail information about specifications and dimensions on part number K8AK-AW1 100-240VAC.
Configure
Part Number |
---|
K8AK-AW1 24VAC/DC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) |
---|---|---|---|---|---|---|---|
184.40 € | 1 | 3 Days | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 |