Single-phase Overvoltage/Undervoltage Relay [K8DT-VW] (K8DT-VW2CD)

Single-phase Overvoltage/Undervoltage Relay [K8DT-VW] K8DT-VW2CD

Product Details:

Manufacturer part number: K8DT-VW2CD

Brand: OMRON

Price: 185.40

Delivery time: 3 Days


Technical Data:

Voltage Type for Actuating: AC/DC

Number of Contacts as Normally Open Contact: 0

Rated Control Supply Voltage AC 60 Hz: 20.4 - 26.4 V

Rated Control Supply Voltage DC: 20.4 - 26.4 V

Rated Control Supply Voltage AC 50 Hz: 20.4 - 26.4 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8DT-VW2CD

Part Number
K8DT-VW2CD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage Type for Actuating Number of Contacts as Normally Open Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Response Value Voltage
(V)
Voltage Measuring Range 1
(V)
Single-Phase Hysteresis Possible Contains Function DC-Voltage Hysteresis

185.40 €

1 3 Days AC/DC020.4 - 26.420.4 - 26.420.4 - 26.41 - 1501 - 150falsefalse

Loading...

  1. 1

Basic information

Application Voltage Monitoring Type of Electric Connection Spring clamp connection With Detachable Clamps false
Number of Contacts as Change-Over Contact 1 Depth(mm) 90 Height(mm) 90
Width(mm) 17.5 Number of Contacts as Normally Closed Contact 0 Max. Permitted Delay-On Energization Time(s) 30
Min. Adjustable Delay-On Energization Time(s) 0.1 Type of Voltage Measuring Range AC/DC Three-Phase Hysteresis Possible false
Three-Phase Under Voltage Possible false Contains Function DC-Under Voltage true Single-Phase Under Voltage Possible true
Three-Phase Over Voltage Possible false Single-Phase Over Voltage Possible true Contains Function DC-Over Voltage true

This page is Single-phase Overvoltage/Undervoltage Relay [K8DT-VW], part number K8DT-VW2CD.
You can find the detail information about specifications and dimensions on part number K8DT-VW2CD.

Variation of this product

Part Number
K8DT-VW2CA
K8DT-VW2TA
K8DT-VW2TD
K8DT-VW3CA
K8DT-VW3CD
K8DT-VW3TA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage Type for Actuating Number of Contacts as Normally Open Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Response Value Voltage
(V)
Voltage Measuring Range 1
(V)
Single-Phase Hysteresis Possible Contains Function DC-Voltage Hysteresis

185.40 €

1 3 Days AC0100 - 240-100 - 2401 - 1501 - 150truetrue

185.40 €

1 3 Days AC1100 - 240-100 - 2401 - 1501 - 150truetrue

185.40 €

1 3 Days AC/DC120.4 - 26.420.4 - 26.420.4 - 26.41 - 1501 - 150falsefalse

185.40 €

1 3 Days AC0100 - 240-100 - 24020 - 60020 - 600falsefalse

185.40 €

1 3 Days AC/DC020.4 - 26.420.4 - 26.420.4 - 26.420 - 60020 - 600falsefalse

185.40 €

1 3 Days AC1100 - 240-100 - 24020 - 60020 - 600falsefalse

Tech Support