Manufacturer part number: K8DT-TH2TA
Brand: OMRON
Price: 146.00 €
Delivery time: 3 Days
Number of Contacts as Change-Over Contact: 0
Number of Contacts as Normally Open Contact: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8DT-TH2TA
Application | Temperature Monitoring | Type of Electric Connection | Spring clamp connection | Voltage Type for Actuating | AC |
---|---|---|---|---|---|
With Detachable Clamps | false | Depth(mm) | 90 | Height(mm) | 90 |
Width(mm) | 17.5 | Number of Contacts as Normally Closed Contact | 0 | Rated Control Supply Voltage AC 60 Hz(V) | 100 - 240 |
Rated Control Supply Voltage AC 50 Hz(V) | 100 - 240 | Number of Measuring Circuits | 1 | Single-Phase Hysteresis Possible | true |
Three-Phase Hysteresis Possible | false | Three-Phase Under Voltage Possible | false | Contains Function DC-Under Voltage | true |
Single-Phase Under Voltage Possible | true | Contains Function DC-Voltage Hysteresis | true | Three-Phase Over Voltage Possible | false |
Single-Phase Over Voltage Possible | true | Contains Function DC-Over Voltage | true |
This page is Temperature Monitoring Relay [K8DT-TH], part number K8DT-TH2TA.
You can find the detail information about specifications and dimensions on part number K8DT-TH2TA.
Part Number |
---|
K8DT-TH2CA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact |
---|---|---|---|---|---|---|
146.00 € | 1 | 3 Days | 1 | 0 |