Thermistor Motor Protection Relay [K8AK-TS] (K8AK-TS1 100-240VAC)

Thermistor Motor Protection Relay [K8AK-TS] K8AK-TS1 100-240VAC

Product Details:

Manufacturer part number: K8AK-TS1 100-240VAC

Brand: OMRON

Price: 75.45

Delivery time: 3 Days


Technical Data:

Voltage Type for Actuating: AC

Rated Control Supply Voltage AC 60 Hz: 100 - 240 V

Rated Control Supply Voltage DC: - V

Rated Control Supply Voltage AC 50 Hz: 100 - 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8AK-TS1 100-240VAC

Part Number
K8AK-TS1 100-240VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage Type for Actuating Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

75.45 €

1 3 Days AC100 - 240-100 - 240

Loading...

  1. 1

Basic information

Application Temperature Monitoring Type of Electric Connection Screw connection With Detachable Clamps false
Number of Contacts as Change-Over Contact 1 Depth(mm) 90 Height(mm) 100
Width(mm) 22.5 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0
Number of Measuring Circuits 1 External Reset Possible false Error Registration Possible false

This page is Thermistor Motor Protection Relay [K8AK-TS], part number K8AK-TS1 100-240VAC.
You can find the detail information about specifications and dimensions on part number K8AK-TS1 100-240VAC.

Variation of this product

Part Number
K8AK-TS1 24VAC/DC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage Type for Actuating Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

75.45 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

Tech Support