Cycle Control Unit G32A-EA for Solid State Relays G3PA (Part Numbers)

Cycle Control Unit G32A-EA for Solid State Relays G3PA
Used in Combination with the G3PA to Enable High-precision Temperature Control
• Use cycle control to achieve power control with little noise.
• Used in combination with the G3PA to connect to single- and three-phase loads.
• Three types of input method available: Internal adjuster, external adjuster, or DC signals from 4 to 20 mA.
• Streamline design. Both DIN track mounting and screw mounting possible.
• Use linking terminals for close mounting of the G3PA.
• Built-in isolation transformer.
• Power supply range: 100 to 240 V.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G32A-EA 100-240VAC

Part Number
G32A-EA 100-240VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

210.82 €

1 3 Days

Loading...

  1. 1

Basic information

Type Other Rated power supply voltage(V) AC 100 to 240 Rated power supply current(mA) 40 max.
Weight(g) Approx. 100 Isolation transformer Available

This page is Cycle Control Unit G32A-EA for Solid State Relays G3PA, part number G32A-EA 100-240VAC.
You can find the detail information about specifications and dimensions on part number G32A-EA 100-240VAC.

Tech Support