Manufacturer part number: A22NE-M-L
Brand: OMRON
Price: 39.02 €
Delivery time: 3 Days
Diameter cap: 40 mm
Suitable for lighting: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NE-M-L
Application | Switch (Option, Others) | Conforming series | A22NE-P/A22NE-PD | Construction type lens | Round |
---|---|---|---|---|---|
Colour button | Red | Type of button | Flat | Unlocking method | Turn-release |
Hole diameter(mm) | 50 | With front ring | false | Switching function latching | true |
Suitable for emergency stop | true | Degree of protection (NEMA) | Other | Degree of protection (IP) | IP65 |
This page is Operation Unit for Emergency Stop Pushbutton Switches A22NE-P/A22NE-PD, part number A22NE-M-L.
You can find the detail information about specifications and dimensions on part number A22NE-M-L.
Part Number |
---|
A22NE-M-N |
A22NE-S-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter cap (mm) | Suitable for lighting |
---|---|---|---|---|---|---|
27.67 € | 10 | 3 Days | 40 | false | ||
29.28 € | 10 | 3 Days | 30 | false |