Emergency Stop Pushbutton Switches (22-dia. or 25-dia.) Push-in Plus Terminal Block Models [A22NE-P] (A22NE-M-P102-N-B)

Emergency Stop Pushbutton Switches (22-dia. or 25-dia.) Push-in Plus Terminal Block Models [A22NE-P] A22NE-M-P102-N-B

Product Details:

Manufacturer part number: A22NE-M-P102-N-B

Brand: OMRON

Price: 91.10

Delivery time: 3 Days


Technical Data:

Type: Non-illuminated emergency stop pushbutton

Contact Configuration: 1a / 1b

Number of contacts as normally closed contact: 1

Number of contacts as normally open contact: 1

Mounting method: Surface mounting


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A22NE-M-P102-N-B

Part Number
A22NE-M-P102-N-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Contact Configuration Number of contacts as normally closed contact Number of contacts as normally open contact Mounting method Diameter cap
(mm)

91.10 €

1 3 Days Non-illuminated emergency stop pushbutton1a / 1b11Surface mounting40

Loading...

  1. 1

Basic information

Mounting Hole Size Ø22 Protective Structure Available Degree of protection (IP) IP65
Connection type auxiliary circuit Spring clamp connection Unlocking method Turn-release

This page is Emergency Stop Pushbutton Switches (22-dia. or 25-dia.) Push-in Plus Terminal Block Models [A22NE-P], part number A22NE-M-P102-N-B.
You can find the detail information about specifications and dimensions on part number A22NE-M-P102-N-B.

Variation of this product

Part Number
A22NE-M-P002-N-B
A22NE-M-P102-C
A22NE-M-P102-N
A22NE-M-P202-C
A22NE-M-P202-N
A22NE-M-P202-N-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Contact Configuration Number of contacts as normally closed contact Number of contacts as normally open contact Mounting method Diameter cap
(mm)

78.25 €

1 3 Days Non-illuminated emergency stop pushbutton1b10Surface mounting40

89.55 €

1 3 Days Illuminated emergency stop pushbutton1a / 1b11Built-in40

53.65 €

10 3 Days Non-illuminated emergency stop pushbutton1a / 1b11Built-in40

89.55 €

10 3 Days Illuminated emergency stop pushbutton2b20Built-in40

53.65 €

10 3 Days Non-illuminated emergency stop pushbutton2b20Built-in40

89.55 €

1 3 Days Non-illuminated emergency stop pushbutton2b20Surface mounting40

Tech Support