Emergency Stop Pushbutton Switches (22-dia. or 25-dia.) Push-in Plus Terminal Block Models with Lock-lever-linked Contact Function [A22NE-PD]

Emergency Stop Pushbutton Switches (22-dia. or 25-dia.) Push-in Plus Terminal Block Models with Lock-lever-linked Contact Function [A22NE-PD]
Install in 22-dia. or 25-dia. Panel Cutout
(When Using a Ring)
• The small size of the control panel is realized by conserving space and changing the direction of the wiring.
• Since there is no looseness in the wiring, there is a reduction in the maintenance efforts.
• A maximum of up to four contact points can be combined together in the contact-point configuration.
• Oil-resistant to IP65 (non-lighted models) / IP65 (lighted models) / IP69K high-temperature, high-pressure cleaning (pull-reset models).
• Whether or not the Operation Unit and the Switch Unit have been properly mounted can be detected from the open/closed state of the contact (Lock-lever-linked contact function).*
*All contacts are interlocked with the lock lever.
(The statuses of both NC contacts and NO contacts are switched.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A22NE-M-PD12-C
A22NE-MP-PD12-N-69K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Contact Configuration Degree of protection (IP) Number of contacts as normally open contact Unlocking method

73.45 €

1 3 Days Illuminated emergency stop pushbutton1a / 2bIP651Turn-release

119.50 €

1 3 Days Non-illuminated emergency stop pushbutton1a / 2bIP67/IP69K1Pull-release

Loading...

  1. 1

Basic information

Mounting Hole Size Ø22 Protective Structure Available Number of contacts as normally closed contact 2
Mounting method Built-in Connection type auxiliary circuit Spring clamp connection Diameter cap(mm) 40

Tech Support