Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3DT-L1 24-240VAC/DC
Part Number
|
---|
H3DT-L1 24-240VAC/DC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Outputs, Undelayed, Normally Closed Contact | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Undelayed, Change-Over Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Number of Outputs, Undelayed, Normally Open Contact | Function Flashing, Starting With Pulse, Fixed Time | Outputs, Reversible Delayed/Undelayed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.60 € | 1 | 3 Days | [Timer] Expanded 8 Mode Multi-Timer | 0 | 1 | 0 | 1 | 1 | 0 | true | false |
Loading...
Mounting Method | DIN rail mount | Time specifications(s) | 0.1 - 4320000 | Power Supply Voltage | AC/DC |
---|---|---|---|---|---|
Output Method | Relay | Dimension vertical(mm) | 90 | Dimension width(mm) | 17.5 |
Dimension depth(mm) | 90 | Type of Electric Connection | Spring clamp connection | Rated Control Supply Voltage AC 60 Hz(V) | 24 - 240 |
Rated Control Supply Voltage DC(V) | 24 - 240 | Rated Control Supply Voltage AC 50 Hz(V) | 24 - 240 | Suitable as Remote Control | false |
Function Floating Contact on De-Energization | false | Function Delay on De-Energization | false | Remote Operation Possible | false |
With Semiconductor Output | false | Function Flashing, Starting With Pause, Fixed Time | false | With Plug-In Socket | false |
Function Pulse Shaping | false | Function Floating Contact on Energization | true | Function Delay-On Energization | true |
Clock Function, Starting With Pulse, Variable | false | Clock Function, Starting With Pause, Variable | false | Function Star-Delta | false |
Pluggable on Auxiliary Contact Block | false |
This page is Multi-range, Multi-mode Timer [H3DT-N/L], part number H3DT-L1 24-240VAC/DC.
You can find the detail information about specifications and dimensions on part number H3DT-L1 24-240VAC/DC.
Configure
Basic Attributes
Type
Number of Outputs, Undelayed, Normally Closed Contact
Number of Outputs, Delayed, Normally Open Contact
Number of Outputs, Undelayed, Change-Over Contact
Number of Outputs, Delayed, Change-Over Contact
Number of Outputs, Delayed, Normally Closed Contact
Number of Outputs, Undelayed, Normally Open Contact
Function Flashing, Starting With Pulse, Fixed Time
Outputs, Reversible Delayed/Undelayed
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H3DT-L2 24-240VAC/DC |
H3DT-N1 24-240VAC/DC |
H3DT-N2 24-240VAC/DC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Number of Outputs, Undelayed, Normally Closed Contact | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Undelayed, Change-Over Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Number of Outputs, Undelayed, Normally Open Contact | Function Flashing, Starting With Pulse, Fixed Time | Outputs, Reversible Delayed/Undelayed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.00 € | 1 | 3 Days | [Timer] Expanded 8 Mode Multi-Timer | 1 | 2 | 1 | 2 | 2 | 1 | true | true | ||
106.60 € | 1 | 3 Days | [Timer] Standard 8 Mode Multi-Timer | 0 | 1 | 0 | 1 | 1 | 0 | false | false | ||
129.00 € | 1 | 3 Days | [Timer] Standard 8 Mode Multi-Timer | 1 | 2 | 1 | 2 | 2 | 1 | false | true |