Power ON-delay Timer [H3DT-A] (Part Numbers)

Power ON-delay Timer [H3DT-A]
• Single Mode Timers with power ON delay operation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H3DT-A1 24-240VAC/DC
H3DT-A2 24-240VAC/DC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Outputs, Delayed, Normally Open Contact Number of Outputs, Delayed, Change-Over Contact Number of Outputs, Delayed, Normally Closed Contact

72.90 €

1 3 Days 111

101.40 €

1 3 Days 222

Loading...

  1. 1

Basic information

Type Power Supply On Delay Timer Mounting Method DIN rail mount Time specifications(s) 0.1 - 4320000
Power Supply Voltage AC/DC Output Method Relay Dimension vertical(mm) 90
Dimension width(mm) 17.5 Dimension depth(mm) 90 Type of Electric Connection Spring clamp connection
Voltage Type for Actuating AC/DC Number of Outputs, Undelayed, Normally Closed Contact 0 Number of Outputs, Undelayed, Change-Over Contact 0
Number of Outputs, Undelayed, Normally Open Contact 0 Rated Control Supply Voltage AC 60 Hz(V) 24 - 240 Rated Control Supply Voltage DC(V) 24 - 240
Rated Control Supply Voltage AC 50 Hz(V) 24 - 240 Suitable as Remote Control false Function Floating Contact on De-Energization false
Function Delay on De-Energization false Remote Operation Possible false With Semiconductor Output false
Function Flashing, Starting With Pause, Fixed Time false With Plug-In Socket false Function Pulse Shaping false
Function Flashing, Starting With Pulse, Fixed Time false Function Floating Contact on Energization true Function Delay-On Energization true
Clock Function, Starting With Pulse, Variable false Clock Function, Starting With Pause, Variable false Function Star-Delta false
Pluggable on Auxiliary Contact Block false Outputs, Reversible Delayed/Undelayed false

Tech Support