Solid-state Power OFF-delay Timers [H3CR-H] (H3CR-H8L 200-240VAC M)

Solid-state Power OFF-delay Timers [H3CR-H] H3CR-H8L 200-240VAC M

Product Details:

Manufacturer part number: H3CR-H8L 200-240VAC M

Brand: OMRON

Price: 121.00

Delivery time: 3 Days


Technical Data:

Time specifications: 0.05 - 720 s

Power Supply Voltage: AC-dedicated

Rated Control Supply Voltage AC 60 Hz: 200 - 240 V

Rated Control Supply Voltage DC: - V

Rated Control Supply Voltage AC 50 Hz: 200 - 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3CR-H8L 200-240VAC M

Part Number
H3CR-H8L 200-240VAC M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Time specifications
(s)
Power Supply Voltage Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

121.00 €

1 3 Days 0.05 - 720AC-dedicated200 - 240-200 - 240

Loading...

  1. 1

Basic information

Type Power Supply Off Delay Timer Output Method Relay Dimension vertical(mm) 48
Dimension width(mm) 48 Dimension depth(mm) 79 Type of Electric Connection Plug-in connection
Number of Outputs, Undelayed, Normally Closed Contact 0 Number of Outputs, Delayed, Normally Open Contact 0 Number of Outputs, Undelayed, Change-Over Contact 0
Number of Outputs, Delayed, Change-Over Contact 2 Number of Outputs, Delayed, Normally Closed Contact 0 Number of Outputs, Undelayed, Normally Open Contact 0
Nominal Current(A) 5 Suitable as Remote Control false Function Floating Contact on De-Energization true
Function Delay on De-Energization true Remote Operation Possible false With Semiconductor Output false
Function Flashing, Starting With Pause, Fixed Time false With Plug-In Socket true Function Pulse Shaping false
Function Flashing, Starting With Pulse, Fixed Time false Function Floating Contact on Energization false Function Delay-On Energization false
Suitable for DIN Rail (Top Hat Rail) Mounting true Clock Function, Starting With Pulse, Variable false Clock Function, Starting With Pause, Variable false
Suitable for Front Mounting true Function Star-Delta false Pluggable on Auxiliary Contact Block false
Outputs, Reversible Delayed/Undelayed false

This page is Solid-state Power OFF-delay Timers [H3CR-H], part number H3CR-H8L 200-240VAC M.
You can find the detail information about specifications and dimensions on part number H3CR-H8L 200-240VAC M.

Variation of this product

Part Number
H3CR-H8L 100-120VAC M
H3CR-H8L 100-120VAC S
H3CR-H8L 200-240VAC S
H3CR-H8L 24VAC/DC M
H3CR-H8L 24VAC/DC S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Time specifications
(s)
Power Supply Voltage Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

119.50 €

1 3 Days 0.05 - 720AC-dedicated100 - 120-100 - 120

119.50 €

1 3 Days 0.05 - 12AC-dedicated100 - 120-100 - 120

121.00 €

1 3 Days 0.05 - 12AC-dedicated200 - 240-200 - 240

128.90 €

1 3 Days 0.05 - 720AC/DC20.4 - 26.42424

128.90 €

1 3 Days 0.05 - 12AC/DC20.4 - 26.42424

Tech Support