Solid-state Star-delta Timer [H3DS-G] (Part Numbers)

Solid-state Star-delta Timer [H3DS-G]
• A wide star-time range (up to 120 seconds) and star-delta transfer time range (up to 1 second)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3DS-GL

Part Number
H3DS-GL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.00 €

1 3 Days

Loading...

  1. 1

Basic information

Type Star-Delta/Timer Time specifications(s) 1 - 120 Power Supply Voltage AC/DC
Output Method Relay Dimension vertical(mm) 79 Dimension width(mm) 17.5
Dimension depth(mm) 100 Type of Electric Connection Screw connection Number of Outputs, Undelayed, Normally Closed Contact 0
Number of Outputs, Delayed, Normally Open Contact 2 Number of Outputs, Undelayed, Change-Over Contact 0 Number of Outputs, Delayed, Change-Over Contact 0
Number of Outputs, Delayed, Normally Closed Contact 0 Number of Outputs, Undelayed, Normally Open Contact 0 Rated Control Supply Voltage AC 60 Hz(V) 24 - 230
Rated Control Supply Voltage DC(V) 24 - 48 Rated Control Supply Voltage AC 50 Hz(V) 24 - 230 Suitable as Remote Control true
Function Floating Contact on De-Energization false Function Delay on De-Energization false Remote Operation Possible false
With Semiconductor Output false Function Flashing, Starting With Pause, Fixed Time false With Plug-In Socket false
Function Pulse Shaping false Function Flashing, Starting With Pulse, Fixed Time false Function Floating Contact on Energization false
Function Delay-On Energization false Clock Function, Starting With Pulse, Variable false Clock Function, Starting With Pause, Variable false
Function Star-Delta true Pluggable on Auxiliary Contact Block false Outputs, Reversible Delayed/Undelayed false

This page is Solid-state Star-delta Timer [H3DS-G], part number H3DS-GL.
You can find the detail information about specifications and dimensions on part number H3DS-GL.

Tech Support