Solid-state Timer [H3RN-□-B] (H3RN-1-B 24VDC)

Solid-state Timer [H3RN-□-B] H3RN-1-B 24VDC

Product Details:

Manufacturer part number: H3RN-1-B 24VDC

Brand: OMRON

Price: 88.40

Delivery time: 3 Days


Technical Data:

Number of Outputs, Delayed, Normally Open Contact: 1

Number of Outputs, Delayed, Change-Over Contact: 1

Number of Outputs, Delayed, Normally Closed Contact: 1

Function Floating Contact on Energization: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3RN-1-B 24VDC

Part Number
H3RN-1-B 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Outputs, Delayed, Normally Open Contact Number of Outputs, Delayed, Change-Over Contact Number of Outputs, Delayed, Normally Closed Contact Function Floating Contact on Energization

88.40 €

10 3 Days 111true

Loading...

  1. 1

Basic information

Type Timer Time specifications(s) 0.1 - 600 Power Supply Voltage 24V DC
Dimension vertical(mm) 31.2 Dimension width(mm) 12.8 Dimension depth(mm) 47.2
Type of Electric Connection Plug-in connection Number of Outputs, Undelayed, Normally Closed Contact 0 Number of Outputs, Undelayed, Change-Over Contact 0
Number of Outputs, Undelayed, Normally Open Contact 0 Suitable as Remote Control false Function Floating Contact on De-Energization false
Function Delay on De-Energization false Remote Operation Possible false With Semiconductor Output false
Function Flashing, Starting With Pause, Fixed Time false With Plug-In Socket true Function Pulse Shaping false
Function Flashing, Starting With Pulse, Fixed Time false Function Delay-On Energization true Clock Function, Starting With Pulse, Variable false
Clock Function, Starting With Pause, Variable false Function Star-Delta false Pluggable on Auxiliary Contact Block false
Outputs, Reversible Delayed/Undelayed false

This page is Solid-state Timer [H3RN-□-B], part number H3RN-1-B 24VDC.
You can find the detail information about specifications and dimensions on part number H3RN-1-B 24VDC.

Variation of this product

Part Number
H3RN-2-B 24VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Outputs, Delayed, Normally Open Contact Number of Outputs, Delayed, Change-Over Contact Number of Outputs, Delayed, Normally Closed Contact Function Floating Contact on Energization

88.40 €

1 3 Days 200false

Tech Support