Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
H3YN-2-B 100-120VAC |
H3YN-2-B AC24 |
H3YN-2-B AC200-230 |
H3YN-2-B DC24 |
H3YN-4-B AC200-230 |
H3YN-4-B DC24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Time specifications (s) | Power Supply Voltage | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
83.25 € | 1 | 3 Days | 0.1 - 600 | AC-dedicated | 2 | 2 | 2 | 100 - 120 | - | 100 - 120 | ||
83.25 € | 1 | 3 Days | 0.1 - 600 | AC-dedicated | 2 | 2 | 2 | 20.4 - 26.4 | - | 24 | ||
83.25 € | 10 | 3 Days | 0.1 - 600 | AC-dedicated | 2 | 2 | 2 | 200 - 230 | - | 200 - 230 | ||
83.25 € | 10 | 3 Days | 0.1 - 600 | Dedicated to DC | 2 | 2 | 2 | - | 24 | - | ||
88.00 € | 1 | 3 Days | 0.1 - 600 | AC-dedicated | 4 | 4 | 4 | 200 - 230 | - | 200 - 230 | ||
88.00 € | 1 | 3 Days | 0.1 - 600 | Dedicated to DC | 4 | 4 | 4 | - | 24 | - |
Loading...
Type | Timer | Dimension vertical(mm) | 28 | Dimension width(mm) | 21.5 |
---|---|---|---|---|---|
Dimension depth(mm) | 56.6 | Type of Electric Connection | Plug-in connection | Number of Outputs, Undelayed, Normally Closed Contact | 0 |
Number of Outputs, Undelayed, Change-Over Contact | 0 | Number of Outputs, Undelayed, Normally Open Contact | 0 | Suitable as Remote Control | false |
Function Floating Contact on De-Energization | false | Function Delay on De-Energization | false | Remote Operation Possible | false |
With Semiconductor Output | false | Function Flashing, Starting With Pause, Fixed Time | false | With Plug-In Socket | true |
Function Pulse Shaping | false | Function Flashing, Starting With Pulse, Fixed Time | false | Function Floating Contact on Energization | true |
Function Delay-On Energization | true | Clock Function, Starting With Pulse, Variable | false | Clock Function, Starting With Pause, Variable | false |
Function Star-Delta | false | Pluggable on Auxiliary Contact Block | false | Outputs, Reversible Delayed/Undelayed | false |
Configure
Basic Attributes
Power Supply Voltage
Number of Outputs, Delayed, Normally Open Contact
Number of Outputs, Delayed, Change-Over Contact
Number of Outputs, Delayed, Normally Closed Contact
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage DC(V)
Rated Control Supply Voltage AC 50 Hz(V)
Time specifications(s)
Filter by standard shipping days
Optional Attributes