Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3DT-G 24-240VAC/DC
Type | Star-Delta/Timer | Time specifications(s) | 1 - 120 | Power Supply Voltage | AC/DC |
---|---|---|---|---|---|
Output Method | Relay | Dimension vertical(mm) | 90 | Dimension width(mm) | 17.5 |
Dimension depth(mm) | 90 | Type of Electric Connection | Spring clamp connection | Number of Outputs, Undelayed, Normally Closed Contact | 0 |
Number of Outputs, Delayed, Normally Open Contact | 2 | Number of Outputs, Undelayed, Change-Over Contact | 0 | Number of Outputs, Delayed, Change-Over Contact | 2 |
Number of Outputs, Delayed, Normally Closed Contact | 2 | Number of Outputs, Undelayed, Normally Open Contact | 0 | Rated Control Supply Voltage AC 60 Hz(V) | 24 - 240 |
Rated Control Supply Voltage DC(V) | 24 - 240 | Rated Control Supply Voltage AC 50 Hz(V) | 24 - 240 | Suitable as Remote Control | false |
Function Floating Contact on De-Energization | false | Function Delay on De-Energization | false | Remote Operation Possible | false |
With Semiconductor Output | false | Function Flashing, Starting With Pause, Fixed Time | false | With Plug-In Socket | false |
Function Pulse Shaping | false | Function Flashing, Starting With Pulse, Fixed Time | false | Function Floating Contact on Energization | true |
Function Delay-On Energization | false | Clock Function, Starting With Pulse, Variable | false | Clock Function, Starting With Pause, Variable | false |
Function Star-Delta | true | Pluggable on Auxiliary Contact Block | false | Outputs, Reversible Delayed/Undelayed | false |
This page is Star-delta Timer [H3DT-G], part number H3DT-G 24-240VAC/DC.
You can find the detail information about specifications and dimensions on part number H3DT-G 24-240VAC/DC.