Digital Counter [H7AN]

Digital Counter [H7AN]
A DIN 72 x 72 mm Best-selling Counter
• Easy setting with thumbwheel switches.
• A draw-out construction enables maintenance without rewiring.
• Models with 2-, 4-, 6-, or 8-digit displays are also available.
• Total Counter models are also available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H7AN-4DM 100-240VAC

Part Number
H7AN-4DM 100-240VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

802.29 €

1 3 Days

Loading...

  1. 1

Basic information

Display method LED Display Digits 4 digits Mounting Method Flush mounting
Power Supply Voltage AC-dedicated Input voltage AC 50 Hz(V) 100 - 240 Input voltage AC 60 Hz(V) 100 - 240

This page is Digital Counter [H7AN], part number H7AN-4DM 100-240VAC.
You can find the detail information about specifications and dimensions on part number H7AN-4DM 100-240VAC.

Tech Support