Sensor Power Supply/Output Boards for K3HB-series Indicator (K33-L1A)

Sensor Power Supply/Output Boards for K3HB-series Indicator K33-L1A

Product Details:

Manufacturer part number: K33-L1A

Brand: OMRON

Price: 290.27

Delivery time: 3 Days


Technical Data:

Sensor Power Supply/Output Type: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC +/−10%, 80 mA)

Note: Only one can be used by each Digital Indicator.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K33-L1A

Part Number
K33-L1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sensor Power Supply/Output Type Note

290.27 €

1 3 Days Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC +/−10%, 80 mA)Only one can be used by each Digital Indicator.

Loading...

  1. 1

This page is Sensor Power Supply/Output Boards for K3HB-series Indicator, part number K33-L1A.
You can find the detail information about specifications and dimensions on part number K33-L1A.

Variation of this product

Part Number
K33-CPB
K33-FLK3A
K33-FLK3B
K33-L1B
K33-L2A
K33-L2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Sensor Power Supply/Output Type Note

89.08 €

1 3 Days Relay output (PASS: SPDT) + Sensor power supply (10 VDC, 100mA)-

148.87 €

1 3 Days Communications (RS-485) + Sensor power supply (12 VDC +/−10%, 80 mA)Only one can be used by each Digital Indicator.

180.02 €

1 3 Days Communications (RS-485) + Sensor power supply (10 VDC, 100mA)Only one can be used by each Digital Indicator.

324.68 €

1 3 Days Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (10 VDC, 100 mA)Only one can be used by each Digital Indicator.

290.27 €

1 3 Days Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC +/−10%, 80 mA)Only one can be used by each Digital Indicator.

337.63 €

1 3 Days Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (10 VDC, 100 mA)Only one can be used by each Digital Indicator.

Tech Support