Signal Tower LR Series, Aluminum Poles (POLE22-0300AT)

Signal Tower LR Series, Aluminum Poles POLE22-0300AT

Product Details:

Manufacturer part number: POLE22-0300AT

Brand: OMRON

Price: 28.58

Delivery time: 3 Days


Technical Data:

Tube length: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POLE22-0300AT

Part Number
POLE22-0300AT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tube length
(mm)

28.58 €

1 3 Days 300

Loading...

  1. 1

Basic information

Type Aluminum Pole

This page is Signal Tower LR Series, Aluminum Poles, part number POLE22-0300AT.
You can find the detail information about specifications and dimensions on part number POLE22-0300AT.

Variation of this product

Part Number
POLE22-0500AT
POLE22-1000AT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tube length
(mm)

45.20 €

1 3 Days 500

74.00 €

1 3 Days 1000

Tech Support