Signal Tower LR Series, Body Units (LR4-02LJNU)

Signal Tower LR Series, Body Units LR4-02LJNU

Product Details:

Manufacturer part number: LR4-02LJNU

Brand: OMRON

Price: 127.10

Delivery time: 3 Days


Technical Data:

Colour: Silver

Outer diameter: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR4-02LJNU

Part Number
LR4-02LJNU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)

127.10 €

1 3 Days Silver40

Loading...

  1. 1

Basic information

Type Body Unit Degree of protection (NEMA) 4X Degree of protection (IP) IP65

This page is Signal Tower LR Series, Body Units, part number LR4-02LJNU.
You can find the detail information about specifications and dimensions on part number LR4-02LJNU.

Variation of this product

Part Number
LR4-02LJNW
LR4-02PJNU
LR4-02PJNW
LR4-02QJNW
LR4-02WJNU
LR4-02WJNW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Outer diameter
(mm)

111.40 €

1 3 Days Off-white40

127.10 €

1 3 Days Silver40

111.40 €

1 3 Days Off-white40

142.50 €

1 3 Days Off-white40

105.10 €

1 3 Days Silver40

88.05 €

1 3 Days Off-white40

Tech Support