Compact Safety Relay Unit Family [G9SR] (Part Numbers)

Compact Safety Relay Unit Family [G9SR]
G9SR family modules operate standalone and as a system with input and output extension. All modules are simple to set up using DIP-switches and provide clear diagnosis via LEDs on the front.
• Three modules for all safety relay unit applications
• Solid-state outputs for long life and high current safety relay outputs
• Detailed LED indications enable easy diagnosis
• Safe on- and off-delay function up to PLe
• Up to PLe according to EN ISO 13949-1 and SIL 3 according to EN 61508

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G9SR-AD201-RC
G9SR-BC201-RC
G9SR-EX031-T90-RC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Model Number of outputs, safety related, delayed, with contact Number of outputs, safety related, undelayed, semiconductors Number of outputs, safety related, undelayed, with contact Release-delay

204.10 €

1 3 Days 22.5Basic device002-

188.00 €

1 3 Days 17.6Basic device020-

204.10 €

1 3 Days 22.5Expansion device3000 - 90

Loading...

  1. 1

Basic information

Type Safety Related Height(mm) 99 Depth(mm) 114.5
Type of electric connection Spring clamp connection Evaluation inputs 1-channel or 1- and 2-channel Voltage type for actuating DC
Rated control supply voltage DC(V) 19.2 - 28.8 Number of outputs, signalling function, undelayed, semiconductors 1 Number of outputs, signalling function, delayed, semiconductors 0
Number of outputs, signalling function, undelayed, with contact 0 Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, signalling function, delayed, with contact 0
Performance level according to EN ISO 13849-1 Level e Stop category according to IEC 60204 Other SIL according to IEC 61508 3
Type of safety according to IEC 61496-1 4 Suitable for monitoring of optoelectronic protection equipment true With approval for BG BIA false
Suitable for monitoring of magnetic switches true With muting function false Suitable for monitoring of valves true
With approval for TÜV false With feedback circuit false With start input false
Suitable for monitoring of tactile sensors true Suitable for monitoring of proximity switches true With approval according to UL true
Suitable for monitoring of position switches true Suitable for monitoring of emergency-stop circuits true Suitable for rail mounting true
With detachable clamps true

Tech Support