Conductive Level Controller [61F-GP-N2] (61F-GP-N2 24VAC)

Conductive Level Controller [61F-GP-N2] 61F-GP-N2 24VAC

Product Details:

Manufacturer part number: 61F-GP-N2 24VAC

Brand: OMRON

Price: 103.11

Delivery time: 3 Days


Technical Data:

Rated control supply voltage AC 60 Hz: 20.4 - 26.4

Rated control supply voltage AC 50 Hz: 20.4 - 26.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61F-GP-N2 24VAC

Part Number
61F-GP-N2 24VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage AC 60 Hz Rated control supply voltage AC 50 Hz

103.11 €

10 3 Days 20.4 - 26.420.4 - 26.4

Loading...

  1. 1

Basic information

Type Other Height(mm) 49.4 Width(mm) 38
Depth(mm) 80 Type of electric connection Plug-in connection Voltage type for actuating AC
Physical measurement principle Conductive Response value sensitivity adjustable false Max. permitted off-delay time(s) 0.16
Number of contacts as change-over contact 0 Number of contacts as normally closed contact 3 Number of inputs for electrodes 3
Number of contacts as normally open contact 0 Max. permitted operate delay time(s) 0.08 With detachable clamps false

This page is Conductive Level Controller [61F-GP-N2], part number 61F-GP-N2 24VAC.
You can find the detail information about specifications and dimensions on part number 61F-GP-N2 24VAC.

Variation of this product

Part Number
61F-GP-N2 110VAC
61F-GP-N2 220VAC
61F-GP-N2 230VAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated control supply voltage AC 60 Hz Rated control supply voltage AC 50 Hz

103.11 €

1 3 Days 93.5 - 12193.5 - 121

126.30 €

10 3 Days 187 - 242187 - 242

103.11 €

10 3 Days 195.5 - 253195.5 - 253

Tech Support