Manufacturer part number: 61F-GPN-BC 24VDC
Brand: OMRON
Price: 222.60 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61F-GPN-BC 24VDC
Type | Other | Height(mm) | 49.4 | Width(mm) | 38 |
---|---|---|---|---|---|
Depth(mm) | 84 | Type of electric connection | Plug-in connection | Voltage type for actuating | DC |
Rated control supply voltage DC(V) | 20.4 - 26.4 | Physical measurement principle | Conductive | Response value sensitivity adjustable | true |
Max. permitted off-delay time(s) | 3 | Number of contacts as change-over contact | 1 | Number of contacts as normally closed contact | 0 |
Number of inputs for electrodes | 3 | Number of contacts as normally open contact | 1 | Max. permitted operate delay time(s) | 1.5 |
With detachable clamps | false |
This page is Conductive Level Controller [61F-GPN-BT/-BC], part number 61F-GPN-BC 24VDC.
You can find the detail information about specifications and dimensions on part number 61F-GPN-BC 24VDC.
Part Number |
---|
61F-GPN-BT 24VDC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
165.00 € | 10 | 3 Days |