Floatless Level Switch (Compact, Plug-in Type) [61F-GP-N□] (61F-GP-N8HY 220VAC)

Floatless Level Switch (Compact, Plug-in Type) [61F-GP-N□] 61F-GP-N8HY 220VAC

Product Details:

Manufacturer part number: 61F-GP-N8HY 220VAC

Brand: OMRON

Price: 103.11

Delivery time: 3 Days


Technical Data:

Height: 49.4 mm

Width: 38 mm

Depth: 84 mm

Rated control supply voltage AC 60 Hz: 187 - 242

Rated control supply voltage AC 50 Hz: 187 - 242


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61F-GP-N8HY 220VAC

Part Number
61F-GP-N8HY 220VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Depth
(mm)
Rated control supply voltage AC 60 Hz Rated control supply voltage AC 50 Hz Response value sensitivity adjustable Max. permitted off-delay time
(s)
Number of contacts as change-over contact Number of contacts as normally closed contact Number of inputs for electrodes Number of contacts as normally open contact Max. permitted operate delay time
(s)
Cascadable With detachable clamps

103.11 €

10 3 Days 49.43884187 - 242187 - 242false0.1610310.08-true

Loading...

  1. 1

Basic information

Type Other Type of electric connection Plug-in connection Voltage type for actuating AC
Physical measurement principle Conductive

This page is Floatless Level Switch (Compact, Plug-in Type) [61F-GP-N□], part number 61F-GP-N8HY 220VAC.
You can find the detail information about specifications and dimensions on part number 61F-GP-N8HY 220VAC.

Variation of this product

Part Number
61F-GP-N 110VAC
61F-GP-N 230VAC
61F-GP-N 240VAC
61F-GP-N8 230VAC
61F-GP-N8 24VAC
61F-GP-N8D 230VAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Width
(mm)
Depth
(mm)
Rated control supply voltage AC 60 Hz Rated control supply voltage AC 50 Hz Response value sensitivity adjustable Max. permitted off-delay time
(s)
Number of contacts as change-over contact Number of contacts as normally closed contact Number of inputs for electrodes Number of contacts as normally open contact Max. permitted operate delay time
(s)
Cascadable With detachable clamps

131.10 €

1 3 Days 49.4388493.5 - 12193.5 - 121false-1030-falsefalse

86.40 €

1 3 Days 49.43884195.5 - 253195.5 - 253false-1030-falsefalse

86.40 €

1 3 Days 49.43884192 - 288192 - 288false-1030-falsefalse

94.03 €

10 3 Days 49.43884195.5 - 253195.5 - 253false0.1610310.08-true

94.03 €

10 3 Days 49.4388420.4 - 26.420.4 - 26.4false0.1610310.08-true

103.11 €

1 3 Days 49.43884195.5 - 253195.5 - 253false0.1610310.08-true

Tech Support