Manufacturer part number: S8V-CP0424S
Brand: OMRON
Price: 230.40 €
Delivery time: 3 Days
Number of Outputs: 4
Allowable input current: 15.2 A
Max. rated output current (per output): 3.8 A
Weight: 0.17 max. kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8V-CP0424S
Rated input voltage(V) | DC 24 | Ambient operating temperature(°C) | -25 to 70 | Degree of protection (IP) | IP20 |
---|---|---|---|---|---|
Type of accessory/spare part | Other | Spare part | false | Accessory | true |
This page is DC Electronic Circuit Protector [S8V-CP], part number S8V-CP0424S.
You can find the detail information about specifications and dimensions on part number S8V-CP0424S.
Part Number |
---|
S8V-CP0424 |
S8V-CP0824 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Outputs | Allowable input current (A) | Max. rated output current (per output) (A) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
202.80 € | 1 | 3 Days | 4 | 10 | 10 | 0.16 max. | ||
347.70 € | 1 | 3 Days | 8 | 70 | 10 | 0.42 max. |