Motor Protection Circuit Breaker [J7MN]

Motor Protection Circuit Breaker [J7MN]
J7MN is a range of motor-protection circuit breakers from 0.10-100A
The J7MN motor starters protect motors against thermal overload and short circuit. The Motor protection circuit breakers can be equipped with additional auxiliary contacts, front or side mounted. Other options are circuit trip alarm units, undervoltage and shunt release units. To make wiring easy we provide as well busbar system.
• Available rated operational currents to 32 A, 63 A and 100 A
• Switching capacity is mainly 50 kA/400 V or 100 KA/400 V
• All Motor Protection Circuit breaker can be mounted on a DIN-rail
• For the range to 32A we provide electro-mechanical links modules
• All components are finger proof

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
J7MN-3P-1
J7MN-3P-1E6
J7MN-3P-2E5
J7MN-3P-4
J7MN-3P-6
J7MN-3P-8
J7MN-3P-10
J7MN-3P-13
J7MN-3P-17
J7MN-3P-22
J7MN-3P-26
J7MN-3P-32
J7MN-3P-E4
J7MN-3P-E25
J7MN-3P-E63
J7MN-3R-1
J7MN-3R-1E6
J7MN-3R-2E5
J7MN-3R-4
J7MN-3R-6
J7MN-3R-8
J7MN-3R-10
J7MN-3R-13
J7MN-3R-17
J7MN-3R-22
J7MN-3R-26
J7MN-3R-32
J7MN-3R-E4
J7MN-3R-E63
J7MN-6R-40
J7MN-6R-50
J7MN-6R-63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated operation power at AC-3, 230 V
(kW)
Rated operation power at AC-3, 400 V
(kW)
Rated short-circuit breaking capacity Icu at 400 V, AC
(kA)
Adjustment range undelayed short-circuit release
(A)
Overload release current setting
(A)
Type of electrical connection of main circuit Type of control element Switch off technique Device construction Degree of protection (IP) Phase failure sensitive With integrated under voltage release With integrated auxiliary switch

77.07 €

1 3 Days 19845750.250.2510013 - 130.63 - 1Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

87.27 €

1 3 Days 1.69845750.550.5510020.8 - 20.81 - 1.6Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

87.27 €

1 3 Days 2.59845750.750.7510032.5 - 32.51.6 - 2.5Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

87.27 €

1 3 Days 49845751.51.510052 - 522.5 - 4Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

87.27 €

1 3 Days 69845752.22.210078 - 784 - 6Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

104.07 €

1 3 Days 898457533100104 - 1045 - 8Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

104.07 €

1 3 Days 109845754450130 - 1306 - 10Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

104.07 €

1 3 Days 139845755.55.550169 - 1699 - 13Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

104.07 €

1 3 Days 179845757.57.520221 - 22111 - 17Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

117.13 €

1 3 Days 229845757.57.515286 - 28614 - 22Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

117.13 €

1 3 Days 26984575111115338 - 33818 - 26Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

117.13 €

1 3 Days 32984575151515416 - 41622 - 32Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

77.07 €

1 3 Days 0.49845750.090.091005.2 - 5.20.25 - 0.4Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

77.07 €

1 3 Days 0.259845750.060.061003.3 - 3.30.16 - 0.25Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

77.07 €

1 3 Days 0.639845750.180.181008.2 - 8.20.4 - 0.63Screw connectionRocker leverThermomagneticComplete device in housingIP20truefalsefalse

106.05 €

1 3 Days 198451000.250.2510013 - 130.63 - 1Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

106.05 €

1 3 Days 1.698451000.550.5510020.8 - 20.81 - 1.6Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

106.05 €

1 3 Days 2.598451000.750.7510032.5 - 32.51.6 - 2.5Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

106.05 €

1 3 Days 498451001.51.510052 - 522.5 - 4Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

106.05 €

1 3 Days 698451002.22.210078 - 784 - 6Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

106.05 €

1 3 Days 8984510033100108 - 1085 - 8Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

111.53 €

1 3 Days 10984510044100130 - 1306 - 10Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

111.53 €

1 3 Days 1398451005.55.5100169 - 1699 - 13Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

111.53 €

1 3 Days 1798451007.57.550221 - 22111 - 17Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

117.13 €

1 3 Days 2298451007.57.550286 - 28614 - 22Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

133.82 €

1 3 Days 269845100111150338 - 33818 - 26Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

133.82 €

1 3 Days 329845100151550416 - 41622 - 32Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

96.78 €

1 3 Days 0.49845100---5.2 - 5.20.25 - 0.4--------

96.78 €

1 3 Days 0.6398451000.180.181008.2 - 8.20.4 - 0.63Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

319.43 €

1 3 Days 401405514418.518.550520 - 52028 - 40Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

356.30 €

1 3 Days 5014055144222250650 - 65034 - 50Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

351.05 €

1 3 Days 6314055144303050819 - 81945 - 63Screw connectionTurn buttonThermomagneticComplete device in housingIP20truefalsefalse

Loading...

  1. 1

Basic information

Number of Poles 3

Tech Support