Insulated 3-Phase Busbar System IP20 for Motor Protection Circuit Breaker J7MN (J77MN-CPM-3-45-2)

Insulated 3-Phase Busbar System IP20 for Motor Protection Circuit Breaker J7MN J77MN-CPM-3-45-2

Product Details:

Manufacturer part number: J77MN-CPM-3-45-2

Brand: OMRON

Price: 14.90

Delivery time: 3 Days


Technical Data:

Connection type: Pin

Version: for 2 units


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J77MN-CPM-3-45-2

Part Number
J77MN-CPM-3-45-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection type Version

14.90 €

5 3 Days Pinfor 2 units

Loading...

  1. 1

Basic information

Description 3-phase busbars; modular spacing = 45 mm For Units (MPCB) J7MN-3P / J7MN-3R Type of accessory/spare part Connecting bridge
Spare part false Accessory true

This page is Insulated 3-Phase Busbar System IP20 for Motor Protection Circuit Breaker J7MN, part number J77MN-CPM-3-45-2.
You can find the detail information about specifications and dimensions on part number J77MN-CPM-3-45-2.

Variation of this product

Part Number
J77MN-CPM-3-45-2S
J77MN-CPM-3-45-3
J77MN-CPM-3-45-3S
J77MN-CPM-3-45-4
J77MN-CPM-3-45-4S
J77MN-CPM-3-45-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection type Version

14.90 €

10 3 Days Spadefor 2 units

14.81 €

5 3 Days Pinfor 3 units

18.05 €

10 3 Days Spadefor 3 units

17.70 €

5 3 Days Pinfor 4 units

21.57 €

10 3 Days Spadefor 4 units

21.36 €

5 3 Days Pinfor 5 units

Tech Support