Magnetic Contactor, J7KC Series (J7KC-12-01 24VDC)

Magnetic Contactor, J7KC Series J7KC-12-01 24VDC

Product Details:

Manufacturer part number: J7KC-12-01 24VDC

Brand: OMRON

Price: 69.13

Delivery time: 3 Days


Technical Data:

Auxiliary Contact: [Other] SPST-1NC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J7KC-12-01 24VDC

Part Number
J7KC-12-01 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary Contact

69.13 €

10 3 Days [Other] SPST-1NC

Loading...

  1. 1

Basic information

Type Electromagnetic Contact Device Operating Method Irreversible type Coil rated voltage(V) AC 24
Voltage Type for Actuating DC Number of Normally Closed Contacts as Main Contact 0 Rated Operation Current Ie at AC-3, 400 V(A) 12
Rated Operation Power at AC-3, 400 V(kW) 5.5

This page is Magnetic Contactor, J7KC Series, part number J7KC-12-01 24VDC.
You can find the detail information about specifications and dimensions on part number J7KC-12-01 24VDC.

Variation of this product

Part Number
J7KC-12-10 24VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auxiliary Contact

69.13 €

10 3 Days [Other] SPST-1NO

Tech Support