Micro Motor Contactor/Contactor Relay [J7KNU] (J7KNU-05-01 24)

Micro Motor Contactor/Contactor Relay [J7KNU] J7KNU-05-01 24

Product Details:

Manufacturer part number: J7KNU-05-01 24

Brand: OMRON

Price: 34.93

Delivery time: 3 Days


Technical Data:

Operating Method: -

Auxiliary Contact: 1b

Voltage Type for Actuating: AC

Number of Normally Closed Contacts as Main Contact: 0

Rated Operation Current Ie at AC-3, 400 V: 5 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J7KNU-05-01 24

Part Number
J7KNU-05-01 24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Method Auxiliary Contact Voltage Type for Actuating Number of Normally Closed Contacts as Main Contact Rated Operation Current Ie at AC-3, 400 V
(A)
Rated Operation Power at AC-3, 400 V
(kW)
Mounting Method Connection Type Auxiliary Circuit Suitable for Manual Operation With LED Indication Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Number of Auxiliary Contacts as Normally Closed Contact, Delayed Switching Number of Auxiliary Contacts as Normally Open Contact, Leading Rated Operation Current Ie, 400 V
(A)
Number of Auxiliary Contacts as Change-Over Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Type of Electrical Connection of Main Circuit Modular Version Number of Normally Open Contacts as Main Contact Rated Operation Power at AC-4, 400 V
(kW)
Rated Operation Current Ie at AC-1, 400 V
(A)
Rated Operation Current Ie at AC-4, 400 V
(A)
Degree of Protection (NEMA) Degree of Protection (IP) Function Interface

34.93 €

10 3 Days -1bAC052.2----01----24-22 - 24Screw connectiontrue31.5123.5----

Loading...

  1. 1

This page is Micro Motor Contactor/Contactor Relay [J7KNU], part number J7KNU-05-01 24.
You can find the detail information about specifications and dimensions on part number J7KNU-05-01 24.

Variation of this product

Part Number
J7KNU-05-01 110D
J7KNU-05-01 180
J7KNU-05-01 230
J7KNU-05-01 24D
J7KNU-05-01 48
J7KNU-05-01 48D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Method Auxiliary Contact Voltage Type for Actuating Number of Normally Closed Contacts as Main Contact Rated Operation Current Ie at AC-3, 400 V
(A)
Rated Operation Power at AC-3, 400 V
(kW)
Mounting Method Connection Type Auxiliary Circuit Suitable for Manual Operation With LED Indication Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Number of Auxiliary Contacts as Normally Closed Contact, Delayed Switching Number of Auxiliary Contacts as Normally Open Contact, Leading Rated Operation Current Ie, 400 V
(A)
Number of Auxiliary Contacts as Change-Over Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Type of Electrical Connection of Main Circuit Modular Version Number of Normally Open Contacts as Main Contact Rated Operation Power at AC-4, 400 V
(kW)
Rated Operation Current Ie at AC-1, 400 V
(A)
Rated Operation Current Ie at AC-4, 400 V
(A)
Degree of Protection (NEMA) Degree of Protection (IP) Function Interface

40.40 €

1 3 Days -1bDC052.2----01-----110-Screw connectiontrue31.5123.5----

34.93 €

1 3 Days -1bAC052.2----01----200 - 210-185 - 200Screw connectiontrue31.5123.5----

34.93 €

10 3 Days -1bAC052.2----01----230 - 250-220 - 230Screw connectiontrue31.5123.5----

40.40 €

10 3 Days -1bDC052.2----01-----24-Screw connectiontrue31.5123.5----

34.93 €

10 3 Days -1bAC052.2----01----48 - 52-48 - 50Screw connectiontrue31.5123.5----

40.40 €

1 3 Days -1bDC052.2----01-----48-Screw connectiontrue31.5123.5----

Tech Support