Mini Contactor Relays 4-pole [J7KNA-AR] (J7KNA-AR-22 110)

Mini Contactor Relays 4-pole [J7KNA-AR] J7KNA-AR-22 110

Product Details:

Manufacturer part number: J7KNA-AR-22 110

Brand: OMRON

Price: 38.42

Delivery time: 3 Days


Technical Data:

Auxiliary Contact: 2a2b

Voltage Type for Actuating: AC

Number of Auxiliary Contacts as Normally Open Contact: 2

Number of Auxiliary Contacts as Normally Closed Contact: 2

Rated Control Supply Voltage AC 60 Hz: 120 - 125 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J7KNA-AR-22 110

Part Number
J7KNA-AR-22 110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary Contact Voltage Type for Actuating Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

38.42 €

10 3 Days 2a2bAC22120 - 125-110 - 115

Loading...

  1. 1

Basic information

Mounting Method DIN rail Connection Type Auxiliary Circuit Screw connection Suitable for Manual Operation false
With LED Indication false Number of Auxiliary Contacts as Normally Closed Contact, Delayed Switching 0 Number of Auxiliary Contacts as Normally Open Contact, Leading 0
Rated Operation Current Ie, 400 V(A) 2 Number of Auxiliary Contacts as Change-Over Contact 0 Interface false

This page is Mini Contactor Relays 4-pole [J7KNA-AR], part number J7KNA-AR-22 110.
You can find the detail information about specifications and dimensions on part number J7KNA-AR-22 110.

Variation of this product

Part Number
J7KNA-AR-22 230
J7KNA-AR-22 24D
J7KNA-AR-22 24VS
J7KNA-AR-31 110
J7KNA-AR-31 230
J7KNA-AR-31 24D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auxiliary Contact Voltage Type for Actuating Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)

38.42 €

10 3 Days 2a2bAC22240 - 250-220 - 230

48.05 €

10 3 Days 2a2bDC22-19.2 - 26.4-

54.55 €

10 3 Days 2a2bAC/DC2219.2 - 26.419.2 - 26.419.2 - 26.4

38.42 €

10 3 Days [Other] 3a1bAC31120 - 125-110 - 115

38.42 €

10 3 Days [Other] 3a1bAC31240 - 250-220 - 230

48.05 €

10 3 Days [Other] 3a1bDC31-19.2 - 26.4-

Tech Support