Mini Motor Contactor [J7KNA] (J7KNA-09-4 230)

Mini Motor Contactor [J7KNA] J7KNA-09-4 230

Product Details:

Manufacturer part number: J7KNA-09-4 230

Brand: OMRON

Price: 38.42

Delivery time: 3 Days


Technical Data:

Operating Method: -

Auxiliary Contact: -

Voltage Type for Actuating: AC

Number of Normally Closed Contacts as Main Contact: 0

Rated Operation Current Ie at AC-3, 400 V: 9 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J7KNA-09-4 230

Part Number
J7KNA-09-4 230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Method Auxiliary Contact Voltage Type for Actuating Number of Normally Closed Contacts as Main Contact Rated Operation Current Ie at AC-3, 400 V
(A)
Rated Operation Power at AC-3, 400 V
(kW)
Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Type of Electrical Connection of Main Circuit Modular Version Number of Normally Open Contacts as Main Contact Rated Operation Power at AC-4, 400 V
(kW)
Rated Operation Current Ie at AC-1, 400 V
(A)
Rated Operation Current Ie at AC-4, 400 V
(A)
Degree of Protection (NEMA) Degree of Protection (IP) Function

38.42 €

10 3 Days --AC09400230 - 264-220 - 240Screw connectionfalse44209---

Loading...

  1. 1

This page is Mini Motor Contactor [J7KNA], part number J7KNA-09-4 230.
You can find the detail information about specifications and dimensions on part number J7KNA-09-4 230.

Variation of this product

Part Number
J7KNA-09-01 24VS
J7KNA-09-01R 24
J7KNA-09-01R 24D
J7KNA-09-4 24D
J7KNA-12-01 230
J7KNA-12-01 24D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Method Auxiliary Contact Voltage Type for Actuating Number of Normally Closed Contacts as Main Contact Rated Operation Current Ie at AC-3, 400 V
(A)
Rated Operation Power at AC-3, 400 V
(kW)
Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Type of Electrical Connection of Main Circuit Modular Version Number of Normally Open Contacts as Main Contact Rated Operation Power at AC-4, 400 V
(kW)
Rated Operation Current Ie at AC-1, 400 V
(A)
Rated Operation Current Ie at AC-4, 400 V
(A)
Degree of Protection (NEMA) Degree of Protection (IP) Function

57.15 €

10 3 Days -1bDC09401-19.2 - 26.4-Screw connectionfalse3------

96.78 €

1 3 Days Reversible format1bAC-94--24-22 - 24Screw connection-----OtherOtherReversing contactor

115.27 €

1 3 Days Reversible format1bDC-94---24-Screw connection-----OtherOtherReversing contactor

49.73 €

10 3 Days --DC09400-19.2 - 26.4-Screw connectionfalse4------

46.18 €

10 3 Days -1bAC0125.501230 - 264-220 - 240Screw connectionfalse35.52012---

57.30 €

10 3 Days -1bDC0205.501-19.2 - 26.4-Screw connectionfalse3------

Tech Support