Motor Contactor [J7KN] (J7KN-24 24)

Motor Contactor [J7KN] J7KN-24 24

Product Details:

Manufacturer part number: J7KN-24 24

Brand: OMRON

Price: 94.92

Delivery time: 3 Days


Technical Data:

Auxiliary Contact: -

Voltage Type for Actuating: AC

Number of Normally Closed Contacts as Main Contact: 0

Rated Operation Current Ie at AC-3, 400 V: 24 A

Rated Operation Power at AC-3, 400 V: 11 kW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J7KN-24 24

Part Number
J7KN-24 24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary Contact Voltage Type for Actuating Number of Normally Closed Contacts as Main Contact Rated Operation Current Ie at AC-3, 400 V
(A)
Rated Operation Power at AC-3, 400 V
(kW)
Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Type of Electrical Connection of Main Circuit Modular Version Number of Normally Open Contacts as Main Contact Rated Operation Power at AC-4, 400 V
(kW)
Rated Operation Current Ie at AC-1, 400 V
(A)
Rated Operation Current Ie at AC-4, 400 V
(A)

94.92 €

1 3 Days -AC024110024 - 27-22 - 24Screw connectionfalse3115024

Loading...

  1. 1

This page is Motor Contactor [J7KN], part number J7KN-24 24.
You can find the detail information about specifications and dimensions on part number J7KN-24 24.

Variation of this product

Part Number
J7KN-10D-10 110
J7KN-10D-10 230
J7KN-10D-10 24
J7KN-24 24D
J7KN-32 110
J7KN-32 230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auxiliary Contact Voltage Type for Actuating Number of Normally Closed Contacts as Main Contact Rated Operation Current Ie at AC-3, 400 V
(A)
Rated Operation Power at AC-3, 400 V
(kW)
Number of Auxiliary Contacts as Normally Open Contact Number of Auxiliary Contacts as Normally Closed Contact Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Type of Electrical Connection of Main Circuit Modular Version Number of Normally Open Contacts as Main Contact Rated Operation Power at AC-4, 400 V
(kW)
Rated Operation Current Ie at AC-1, 400 V
(A)
Rated Operation Current Ie at AC-4, 400 V
(A)

43.43 €

1 3 Days 1aAC010410120 - 122-100 - 110Screw connectionfalse342510

43.43 €

1 3 Days 1aAC010410230 - 264-220 - 240Screw connectionfalse342510

43.43 €

1 3 Days 1aAC01041024 - 27-22 - 24Screw connectionfalse342510

122.73 €

1 3 Days -DC0241100-19.2 - 26.4-Screw connectionfalse3-24-

128.22 €

1 3 Days -AC0321500110 - 122-100 - 110Screw connectionfalse3154532

128.22 €

1 3 Days -AC0321500230 - 264-220 - 240Screw connectionfalse3156532

Tech Support