Thermal Overload Relay [J7TKN] (J7TKN-A-4)

Thermal Overload Relay [J7TKN] J7TKN-A-4

Product Details:

Manufacturer part number: J7TKN-A-4

Brand: OMRON

Price: 61.25

Delivery time: 3 Days


Technical Data:

Release class: CLASS 10

Max. rated operation voltage Ue: 600 V

Adjustable current range: 2.7 - 4 A

Reset function push-button: true

Reset function automatic: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J7TKN-A-4

Part Number
J7TKN-A-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Release class Max. rated operation voltage Ue
(V)
Adjustable current range
(A)
Reset function push-button Reset function automatic Reset function input

61.25 €

1 3 Days CLASS 106002.7 - 4truefalsetrue

Loading...

  1. 1

Basic information

Type Thermal relay Mounting method Direct attachment Type of electrical connection of main circuit Screw connection
Number of auxiliary contacts as normally open contact 1 Number of auxiliary contacts as normally closed contact 1 Number of auxiliary contacts as change-over contact 0

This page is Thermal Overload Relay [J7TKN], part number J7TKN-A-4.
You can find the detail information about specifications and dimensions on part number J7TKN-A-4.

Variation of this product

Part Number
J7TKN-A-1E2
J7TKN-A-1E8
J7TKN-A-2E7
J7TKN-A-6
J7TKN-A-9
J7TKN-A-E6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Release class Max. rated operation voltage Ue
(V)
Adjustable current range
(A)
Reset function push-button Reset function automatic Reset function input

61.25 €

1 3 Days CLASS 10 A6900.8 - 1.2truefalsetrue

61.25 €

1 3 Days CLASS 106001.2 - 1.8truefalsetrue

61.25 €

1 3 Days CLASS 106001.8 - 2.7truefalsetrue

61.25 €

1 3 Days CLASS 10 A6904 - 6truefalsetrue

61.25 €

1 3 Days CLASS 106006 - 9truefalsetrue

61.25 €

1 3 Days CLASS 106000.4 - 0.6truefalsetrue

Tech Support