Manufacturer part number: J73KN-AM-11
Brand: OMRON
Price: 10.07 €
Delivery time: 3 Days
Contacts: 1 NO + 1 NC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
J73KN-AM-11
Type | Other | Type | Auxiliary Contact Block | Rated operational current (AC15/230V)(A) | 3 |
---|---|---|---|---|---|
Rated operational current (AC15/400V)(A) | 2 | Thermal Rated Current Ith(A) | 10 | Compatible Model | J7KNA-09□, J7KNA-12□ |
This page is Auxiliary Contact Blocks for Mini Motor Contactor J7KNA, part number J73KN-AM-11.
You can find the detail information about specifications and dimensions on part number J73KN-AM-11.
Part Number |
---|
J73KN-AM-02 |
J73KN-AM-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contacts |
---|---|---|---|---|---|
10.07 € | 10 | 3 Days | 2 NC | ||
18.05 € | 10 | 3 Days | 2 NO + 2 NC |