Auxiliary Contact Blocks for Motor Contactor J7KN (J73KN-B-10)

Auxiliary Contact Blocks for Motor Contactor J7KN J73KN-B-10

Product Details:

Manufacturer part number: J73KN-B-10

Brand: OMRON

Price: 4.97

Delivery time: 3 Days


Technical Data:

Contacts: 1 NO

Rated operational current (AC15/230V): 3 A

Rated operational current (AC15/400V): 2 A

Rated operational current (AC1/690V): 10 A

Compatible Model: J7KN-10D… to -74…


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J73KN-B-10

Part Number
J73KN-B-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contacts Rated operational current (AC15/230V)
(A)
Rated operational current (AC15/400V)
(A)
Rated operational current (AC1/690V)
(A)
Compatible Model

4.97 €

10 3 Days 1 NO3210J7KN-10D… to -74…

Loading...

  1. 1

Basic information

Type Other Type Auxiliary Contact Block

This page is Auxiliary Contact Blocks for Motor Contactor J7KN, part number J73KN-B-10.
You can find the detail information about specifications and dimensions on part number J73KN-B-10.

Variation of this product

Part Number
J73KN-B-01
J73KN-B-01A
J73KN-B-01U
J73KN-B-10A
J73KN-C-11S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contacts Rated operational current (AC15/230V)
(A)
Rated operational current (AC15/400V)
(A)
Rated operational current (AC1/690V)
(A)
Compatible Model

4.97 €

10 3 Days 1 NC3210J7KN-10D… to -74…

10.28 €

10 3 Days 1 NC6425J7KN-10D… to -74…

11.77 €

10 3 Days 1 NC3210J7KN-10D… to -74…

10.28 €

10 3 Days 1 NO6425J7KN-10D… to -74…

16.20 €

1 3 Days 1 NO + 1 NC3310J7KN-24… to -115…

Tech Support