RC Suppressor Units for Motor Contactor J7KN (J74KN-C2-RC230)

RC Suppressor Units for Motor Contactor J7KN J74KN-C2-RC230

Product Details:

Manufacturer part number: J74KN-C2-RC230

Brand: OMRON

Price: 18.05

Delivery time: 3 Days


Technical Data:

Applicable coil voltage: AC/DC 110 - 230 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J74KN-C2-RC230

Part Number
J74KN-C2-RC230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable coil voltage
(V)

18.05 €

10 3 Days AC/DC 110 - 230

Loading...

  1. 1

Basic information

Type Other Type Suppressor Unit Application RC-Unit snap on contactor
Compatible Model J7KN-10D to -74

This page is RC Suppressor Units for Motor Contactor J7KN, part number J74KN-C2-RC230.
You can find the detail information about specifications and dimensions on part number J74KN-C2-RC230.

Variation of this product

Part Number
J74KN-C2-RC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable coil voltage
(V)

23.23 €

10 3 Days AC/DC 12 - 48

Tech Support