Industrial Switching Hub [W4S1]

Industrial Switching Hub [W4S1]
Easy and reliable way to adopt IoT for production sites
Easy and quick setup and commissioning
• QoS for EtherNet/IP™ can be easily enabled without software settings (by turning ON a DIP switch).
• Easy wiring by push-in connector reduces wiring time by 60%.
Environmental resistance for industrial use and QoS function contribute to stable operation
• Noise and vibration resistant for industrial use maintains reliable data transfer.
• The QoS function optimizes for EtherNet/IP™ communication required for machine control.
Energy saving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W4S1-05D

Part Number
W4S1-05D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

568.00 €

1 3 Days

Loading...

  1. 1

Basic information

Interface Ethernet Number of Ports 5-Port Mounting Method DIN Rail
Current consumption(mA) 70 Power supply voltage(V) DC24 Power consumption(W) 1.68 max.
Applicable standards EAC / EU / KC / RCM / cULus Communication standards 10BASE-T / 100BASE-TX / IEEE 802.3 Height(mm) 90
Width(mm) 48 Depth(mm) 78 Ethernet true
Manageable false Number of ports 100/1000 Mbps Mini GBIC 0 Number of ports 1000 Mbps Mini GBIC 0
Number of combination-ports RJ45/Mini GBIC 0 Number of ports 10/100/1000 Mbps RJ45 0 Number of ports 40 Gbps Mini GBIC 0
Number of ports 10 Gbps RJ45 0 Number of ports 100 Gbps Mini GBIC 0 Number of other ports 0
Number of ports 10/100 Mbps M12 0 Number of ports 1000 Mbps SC (SX) 0 Number of ports 1000 Mbps GBIC 0
Number of ports 1000 Mbps RJ45 0 Number of ports 10 Gbps Mini GBIC 0 Number of ports 1000 Mbps POF 0
Number of ports 100 Mbps POF 0 Number of ports 1000 Mbps SC (LX) 0 Accessory Power supply connector

This page is Industrial Switching Hub [W4S1], part number W4S1-05D.
You can find the detail information about specifications and dimensions on part number W4S1-05D.

Tech Support