Confectionable Plugs and Connectors (Self-assembly) [Y92E-_-conf] (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Y92E-M08PVC3SCONF-L
Y92E-M08PVC4SCONF-L
Y92E-M12PVC4ACONF-L
Y92E-M12PVC4SCONF-L
Y92E-M12PVC5SCONF-H
Y92E-MM08PVC3SCONF-L
Y92E-MM08PVC4SCONF-L
Y92E-MM12PVC4ACONF-L
Y92E-MM12PVC4SCONF-L
Y92E-MM12PVC5SCONF-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Ambient operating temperature
(°C)
Pollution degree Contact type Degree of protection (IP), mounted Type of housing Inflammability class of insulation material according to UL94 Thread size M Number of control contacts Number of power contacts Number of data contacts Diameter connector
(mm)
For cable outer diameter
(mm)
Material thread ring Material of contact surface

34.23 €

1 3 Days 36-25 - 70-BusIP67Straight-8333-3.5 - 5PlasticGold

34.23 €

1 3 Days 36-25 - 703BusIP67Straight-8444-3.5 - 5PlasticGold

20.40 €

1 3 Days 240-25 - 903BusIP67Angled-12444123.0 - 6.5BrassOther

20.40 €

1 3 Days 125-25 - 703BusIP67Straight-12444-3.0 - 6.5-Other

20.55 €

1 3 Days 60-25 - 903BusIP65/IP67StraightV212555124 - 6--

29.17 €

1 3 Days 36-25 - 703PinIP67Straight-8333123.5 - 5PlasticGold

29.17 €

1 3 Days 36-25 - 703PinIP67Straight-8444123.5 - 5PlasticGold

20.40 €

1 3 Days 240-25 - 703PinIP67Angled-12444-3.0 - 6.5-Other

20.40 €

1 3 Days 125-25 - 703PinIP67Straight-12444-3.0 - 6.5-Other

22.03 €

1 3 Days 60-25 - 903PinIP65/IP67StraightV212555124 - 6BrassOther

Loading...

  1. 1

Basic information

Rated current(A) 4 Type of locking Other Type of electric connection Screw connection
Coating housing None Housing material Plastic With protective conductor true
With status indication false Screened false

Tech Support