Power Supply and I/O Cables [FJ] (FJ-VSP2 3M)

Power Supply and I/O Cables [FJ] FJ-VSP2 3M

Product Details:

Manufacturer part number: FJ-VSP2 3M

Brand: OMRON

Price: 391.00

Delivery time: 3 Days


Technical Data:

Length: 3 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FJ-VSP2 3M

Part Number
FJ-VSP2 3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

391.00 €

1 3 Days 3

Loading...

  1. 1

Basic information

Type of accessory Connection cable

This page is Power Supply and I/O Cables [FJ], part number FJ-VSP2 3M.
You can find the detail information about specifications and dimensions on part number FJ-VSP2 3M.

Variation of this product

Part Number
FJ-VSP2 10M
FJ-VSP2 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

632.12 €

1 3 Days 10

455.47 €

1 3 Days 5

Tech Support