Manufacturer part number: Y92E-M12PURSH4S2M-L
Brand: OMRON
Price: 43.02 €
Delivery time: 3 Days
Cable Length: 2 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Y92E-M12PURSH4S2M-L
Number Of Cores | 4 | Cable material | Polyurethane (PUR) | LED | false |
---|---|---|---|---|---|
Type of Plug-In Contact, Field Sided | Female (bus) | Material of Contact Surface | Other | Type of Electrical Connection, Field-Sided | M12 |
Type of Electrical Connection, Box-Sided | Free conductor end | Positioning Cable Feed, Field-Sided | Straight | Positioning Cable Feed, Box-Sided | Other |
Degree of Protection (IP) | IP67 | Material Contact Body | CuZn | Cable Type | Multi-core |
Vulcanize | false | Screened | false | Halogen Free | true |
Rated Voltage(V) | 125 | Rated Current In(A) | 4 | Permitted Cable Outer Temperature After Assembling Without Vibration(°C) | -30 - 90 |
Permitted Cable Outer Temperature During Assembling/Handling(°C) | -30 - 90 | Continuity Resistance(mOhm) | 40 |
This page is M12 4-Pin Sensor Connectors [Y92E-M12_4], part number Y92E-M12PURSH4S2M-L.
You can find the detail information about specifications and dimensions on part number Y92E-M12PURSH4S2M-L.
Part Number |
---|
Y92E-M12PURSH4S10M-L |
Y92E-M12PURSH4S15M-L |
Y92E-M12PURSH4S25M-L |
Y92E-M12PURSH4S5M-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable Length (m) |
---|---|---|---|---|---|
88.05 € | 1 | 3 Days | 10 | ||
103.40 € | 1 | 3 Days | 15 | ||
171.60 € | 1 | 3 Days | 25 | ||
59.65 € | 1 | 3 Days | 5 |