M8 Basic Line Cable Type [XS3F-M8] (Part Numbers)

M8 Basic Line Cable Type [XS3F-M8]
Small Round Water-resistive Connectors
• Water-resistive, compact connector meets IP67 requirements.
• Connectors on both cable ends require no harness work.
• Based on IEC61076-2-104.
• UL approved products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XS3F-M8PUR3A2M
XS3F-M8PUR3A5M
XS3F-M8PUR3A10M
XS3F-M8PUR3S2M
XS3F-M8PUR3S5M
XS3F-M8PUR3S10M
XS3F-M8PUR3S15M
XS3F-M8PUR4A2M
XS3F-M8PUR4A5M
XS3F-M8PUR4A10M
XS3F-M8PUR4S2M
XS3F-M8PUR4S5M
XS3F-M8PUR4S10M
XS3F-M8PVC3A2M
XS3F-M8PVC3A5M
XS3F-M8PVC3A10M
XS3F-M8PVC3S2M
XS3F-M8PVC3S5M
XS3F-M8PVC3S10M
XS3F-M8PVC4A5M
XS3F-M8PVC4A10M
XS3F-M8PVC4S2M
XS3F-M8PVC4S5M
XS3F-M8PVC4S10M
XS3F-M8PVC4S15M
XS3F-M8PVC4S20M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Cable Length
(m)
Cable material Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Material Contact Body Vulcanize Halogen Free Permitted Cable Outer Temperature After Assembling Without Vibration
(°C)
Permitted Cable Outer Temperature During Assembling/Handling
(°C)

17.43 €

1 3 Days 32Polyurethane (PUR)AngledOtherOtherfalsetrue-25 - 70-25 - 70

23.57 €

1 3 Days 35Polyurethane (PUR)AngledStraightOtherfalsefalse-25 - 70-25 - 70

34.37 €

1 3 Days 310Polyurethane (PUR)AngledStraightCuZn-true-10 - 80-10 - 80

16.98 €

1 3 Days 32Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

22.93 €

1 3 Days 35Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

33.88 €

1 3 Days 310Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

43.28 €

1 3 Days 315Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

18.57 €

1 3 Days 42Polyurethane (PUR)AngledStraightCuZn-true-10 - 80-10 - 80

24.68 €

1 3 Days 45Polyurethane (PUR)AngledOtherOtherfalsetrue-25 - 70-25 - 70

35.32 €

1 3 Days 410Polyurethane (PUR)AngledOtherOtherfalsetrue-25 - 70-25 - 70

17.93 €

1 3 Days 42Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

24.18 €

1 3 Days 45Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

34.83 €

1 3 Days 410Polyurethane (PUR)StraightOtherOtherfalsetrue-25 - 70-25 - 70

16.18 €

1 3 Days 32Polyvinyl chloride (PVC)AngledStraightOtherfalsefalse-25 - 70-25 - 70

20.58 €

1 3 Days 35Polyvinyl chloride (PVC)AngledStraightCuZn-false-10 - 80-10 - 80

30.62 €

1 3 Days 310Polyvinyl chloride (PVC)AngledOtherOtherfalsefalse-25 - 70-25 - 70

15.73 €

1 3 Days 32Polyvinyl chloride (PVC)StraightStraightOtherfalsefalse-25 - 70-25 - 70

20.12 €

1 3 Days 35Polyvinyl chloride (PVC)StraightOtherOtherfalsefalse-25 - 70-25 - 70

30.15 €

1 3 Days 310Polyvinyl chloride (PVC)StraightStraightCuZn-false-10 - 80-10 - 80

21.98 €

1 3 Days 45Polyvinyl chloride (PVC)AngledOtherOtherfalsefalse-10 - 80-10 - 80

30.92 €

1 3 Days 410Polyvinyl chloride (PVC)AngledOtherOtherfalsefalse-10 - 80-10 - 80

16.07 €

1 3 Days 42Polyvinyl chloride (PVC)StraightOtherOtherfalsefalse-10 - 80-10 - 80

21.55 €

1 3 Days 45Polyvinyl chloride (PVC)StraightOtherOtherfalsefalse-10 - 80-10 - 80

30.47 €

1 3 Days 410Polyvinyl chloride (PVC)StraightOtherOtherfalsefalse-10 - 80-10 - 80

39.23 €

1 3 Days 415Polyvinyl chloride (PVC)StraightOtherOtherfalsefalse-10 - 80-10 - 80

48.02 €

1 3 Days 420Polyvinyl chloride (PVC)StraightOtherOtherfalsefalse-10 - 80-10 - 80

Loading...

  1. 1

Basic information

LED false Type of Plug-In Contact, Field Sided Female (bus) Material of Contact Surface Nickel/gold
Type of Electrical Connection, Field-Sided M8 Type of Electrical Connection, Box-Sided Free conductor end Degree of Protection (IP) IP67
Cable Type Multi-core Screened false Rated Voltage(V) 125
Rated Current In(A) 1 Continuity Resistance(mOhm) 40

Tech Support