Split Type Current Transformer for Power Monitors KM-N2/N3-FLK (KM-NCT-E500A)

Split Type Current Transformer for Power Monitors KM-N2/N3-FLK KM-NCT-E500A

Product Details:

Manufacturer part number: KM-NCT-E500A

Brand: OMRON

Price: 168.47

Delivery time: 3 Days


Technical Data:

Rated primary current: 500 A

Opening diameter: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KM-NCT-E500A

Part Number
KM-NCT-E500A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated primary current
(A)
Opening diameter
(mm)

168.47 €

1 3 Days 50036

Loading...

  1. 1

Basic information

Model Attachable current transformer Secondary connection Screw connection Snap mounting true
With copper rail false Rated secondary apparent power(VA) 1 Rated secondary current(A) 1
Number of primary inputs 1

This page is Split Type Current Transformer for Power Monitors KM-N2/N3-FLK, part number KM-NCT-E500A.
You can find the detail information about specifications and dimensions on part number KM-NCT-E500A.

Variation of this product

Part Number
KM-NCT-E100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated primary current
(A)
Opening diameter
(mm)

151.55 €

1 3 Days 10024

Tech Support