Manufacturer part number: S8BA-24D24D480SBF
Brand: OMRON
Price: 491.30 €
Delivery time: 3 Days
Dimension width: 44 mm
Output effective power: 480 W
Weight: 0.6 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8BA-24D24D480SBF
Input Voltage(V) | DC23-28 | Output Voltage(V) | DC21-28 | Dimension height(mm) | 124 |
---|---|---|---|---|---|
Dimension depth(mm) | 111.4 | Input connection | Fixed connection | USV- technology | Offline |
Potential free switch contact | true | SNMP | false | With communication interface RS-232 | false |
Suitable for network-management | false | USB interface | true | Auto shut down function | true |
Bridging time full load(min) | 6 | Number of output connections (fixed connection) | 1 | Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections (C13) | 0 | Number of output connections (C19) | 0 | Efficiency in eco-mode(%) | 94 |
Output power factor | 1 | Overall efficiency(%) | 94 | Max. voltage distortion output (linear load)(%) | 10 |
Number of phases (primary) | 0 | Number of phases (secondary) | 0 |
This page is Uninterruptible Power Supply (UPS) Separated Battery Type [S8BA-SBF], part number S8BA-24D24D480SBF.
You can find the detail information about specifications and dimensions on part number S8BA-24D24D480SBF.
Part Number |
---|
S8BA-24D24D960SBF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width (mm) | Output effective power (W) | Weight (kg) |
---|---|---|---|---|---|---|---|
699.98 € | 1 | 3 Days | 52 | 960 | 0.7 |