Manufacturer part number: S8BA-S960L
Brand: OMRON
Price: 1,511.58 €
Delivery time: 3 Days
Dimension: width: 150 mm
Weight: 2.5 kg
Output effective power: 960 W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8BA-S960L
Input voltage(V) | 23 - 28 | Output voltage(V) | 21 - 28 | Dimensions: Height(mm) | 124 |
---|---|---|---|---|---|
Dimensions: Depth(mm) | 111.4 | Voltage type | DC | Input connection | Fixed connection |
USV- technology | Offline | Potential free switch contact | true | SNMP | false |
With communication interface RS-232 | false | Suitable for network-management | false | USB interface | true |
Auto shut down function | true | Bridging time full load(min) | 6 | Number of output connections (fixed connection) | 1 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 | Number of output connections (C13) | 0 | Number of output connections (C19) | 0 |
Efficiency in eco-mode(%) | 94 | Output power factor | 1 | Overall efficiency(%) | 94 |
Max. voltage distortion output (linear load)(%) | 10 | Number of phases (primary) | 0 | Number of phases (secondary) | 0 |
This page is Battery Unit Part for UPS S8BA-SBF, part number S8BA-S960L.
You can find the detail information about specifications and dimensions on part number S8BA-S960L.
Part Number |
---|
S8BA-S480L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension: width (mm) | Weight (kg) | Output effective power (W) |
---|---|---|---|---|---|---|---|
979.63 € | 1 | 3 Days | 80 | 1.5 | 480 |