Switch Mode Power Supply [S8FS-C] (Part Numbers)

Switch Mode Power Supply [S8FS-C]
High Reliability at a Reasonable Cost. Reliable, Basic Power Supplies That Contribute to Stable Equipment Operation.
• High Reliability: Enhanced abnormal overvoltage resistance and lightning surge resistance for stable operation even with an unstable input voltage.
• Long Life: Japanese 105°C electrolytic capacitors are used to achieve stable quality and long life. A reliable 3-year warranty.
• Wide Input Ranges: 100 to 120 VAC and 200 to 240 VAC
• Full Lineup: Models are available for the main output voltages and capacities used in FA applications.
• Global Standards: Conforms to CE (all models), Approved for UL (all models) and CCC (15 to 150-W models).
• Easy mounting to DIN Rails with Mounting Brackets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S8FS-C01505J
S8FS-C01512J
S8FS-C01524J
S8FS-C02512
S8FS-C02524
S8FS-C02524J
S8FS-C03512J
S8FS-C03524
S8FS-C03524J
S8FS-C05012
S8FS-C05012J
S8FS-C05024
S8FS-C05024J
S8FS-C07512
S8FS-C07524J
S8FS-C10012
S8FS-C10012J
S8FS-C10024
S8FS-C10024J
S8FS-C15012
S8FS-C15012J
S8FS-C15024
S8FS-C15024J
S8FS-C20012
S8FS-C20024
S8FS-C20024J
S8FS-C35012
S8FS-C35012J
S8FS-C35024
S8FS-C35024J
S8FS-C35048
S8FS-C35048J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated supply voltage DC
(V)
1st secondary output voltage
(V)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)
Max. output current 1
(A)
Power consumption
(VA)
Built-in height
(mm)
Built-in width
(mm)

58.35 €

1 3 Days 15519228120 - 3704.5 - 5.553343.75134

58.35 €

1 3 Days 15519228120 - 37010.8 - 13.2121.31.343.75134

58.35 €

1 3 Days 15517828120 - 37021.6 - 26.4240.70.743.75134

61.60 €

1 3 Days 25821035120 - 37010.8 - 13.2122.12.16982121

61.60 €

1 3 Days 25829935120 - 37021.6 - 26.4241.11.16982121

61.60 €

1 3 Days 258211135120 - 37021.6 - 26.4241.11.16982121

79.60 €

1 3 Days 359711136120 - 37010.8 - 13.2123394.39742

79.60 €

1 3 Days 35979936120 - 37021.6 - 26.4241.51.594.397121

79.60 €

1 3 Days 359711136120 - 37021.6 - 26.4241.51.594.39742

87.70 €

1 3 Days 509712938120 - 37010.8 - 13.2124.24.2135.797151

87.70 €

1 3 Days 509714138120 - 37010.8 - 13.2124.24.2135.79744

87.70 €

1 3 Days 509712938120 - 37021.6 - 26.4242.22.2135.797151

87.70 €

1 3 Days 509714138120 - 37021.6 - 26.4242.22.2135.79744

89.30 €

1 3 Days 759715938120 - 37010.8 - 13.2126.26.2190.997181

89.30 €

1 3 Days 759715938120 - 37021.6 - 26.4243.23.2190.99744

103.90 €

1 3 Days 1009715938248 - 37310.8 - 13.2128.58.525397181

103.90 €

1 3 Days 1009717138248 - 37310.8 - 13.2128.58.52539744

103.90 €

1 3 Days 1009715938248 - 37321.6 - 26.4244.54.525397181

103.90 €

1 3 Days 1009717138248 - 37321.6 - 26.4244.54.52539744

178.60 €

1 3 Days 1509719938254 - 37310.8 - 13.21212.512.536897221

178.60 €

1 3 Days 1509721138254 - 37310.8 - 13.21212.512.53689744

178.60 €

1 3 Days 1509719938254 - 37321.6 - 26.4246.56.536897221

178.60 €

1 3 Days 1509721138254 - 37321.6 - 26.4246.56.53689744

186.80 €

1 3 Days 200112.521250254 - 37310.8 - 13.2121717529112.5212

186.80 €

1 3 Days 200112.521250254 - 37321.6 - 26.4248.88.8529112.5212

186.80 €

1 3 Days 200112.522450254 - 37321.6 - 26.4248.88.8529112.556

275.90 €

1 3 Days 350112.521250254 - 37310.8 - 13.2122929805112.5212

275.90 €

1 3 Days 350112.522450254 - 37310.8 - 13.2122929805112.556

275.90 €

1 3 Days 350112.521250254 - 37321.6 - 26.42414.614.6805112.5212

275.90 €

1 3 Days 350112.522450254 - 37321.6 - 26.42414.614.6805112.556

275.90 €

1 3 Days 350112.521250254 - 37343.2 - 52.8487.327.32805112.5212

275.90 €

1 3 Days 350112.522450254 - 37343.2 - 52.8487.327.32805112.556

Loading...

  1. 1

Basic information

Input Voltage AC/DC Rated supply voltage AC 50 Hz(V) 100 - 240 Rated supply voltage AC 60 Hz(V) 100 - 240
Width in number of modular spacings 20 Type of electric connection Screw connection Secondary voltage adjustable true
Modular version false Output voltage stabilized false Suitable for safety functions false
Direct mounting possible true Suitable for rail mounting true Short-circuit-proof true
Wall mounting possible true Stabilized false Degree of protection (NEMA) Other
Degree of protection (IP) IP00 Performance level according to EN ISO 13849-1 None SIL according to IEC 61508 None

Tech Support